IESNA:LM-63-2002
[TEST]P1652711
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, G2-2406-143-87 (DN))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDS-S850D927-4F0-1E-UDD-BVL-S
[LUMINAIRE]DEFINE 5 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 850 LUMENS PER FOOT, BLACK LOUVER WITH FROSTED LENS, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]829
TILT=NONE
1 -1 1 37 37 1 1 0.39 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
643.3 638.2 619.5 588.1 564 538.7 496.7 452.8 423 392
344.6 297.1 265.4 233.1 184.6 137.5 107.7 77.3 37.2 19
15.8 13.3 10.3 7.6 6.3 4.4 3.2 3 2.4 2.4
2.4 2.4 2.4 2.4 2.4 1.9 0
643.3 640.4 623 592.9 569.7 544.6 503.7 460.6 431.1 400.6
354.1 307 275.6 244.1 196.2 149.5 119.7 89.9 48.5 24
16.9 14.1 11 8.2 6.7 5.1 3.5 3 2.4 2.4
3.1 4.1 4.1 4.1 3.8 3 0
643.3 642.7 626.5 597.7 575.3 550.5 510.8 468.4 439.2 409.3
363.6 316.9 285.8 255.2 207.8 161.5 131.7 102.4 59.8 29
18 14.9 11.7 8.9 7 5.7 3.9 3 2.4 2.4
3.8 5.9 5.9 5.9 5.2 4.2 0
643.3 642 627.9 602 581.5 558.6 521.5 481.9 454.2 425.5
381.8 337 306.8 277.3 231.8 187.4 158.7 130 88.2 54.4
38.6 28.8 17.7 11.4 9.2 8.4 7.1 6.4 5.8 5.4
5.8 7.1 6.9 6.4 5.8 4.4 0
643.3 640.3 628.6 606 587.8 567.5 533.5 497.1 471.4 444.1
403 360.6 331.5 303 260 218.1 190.7 162.6 122.3 86.6
65.7 47.2 25.4 14.5 12.1 11.8 11.4 11 10.4 9.4
8.3 8.1 7.6 6.6 6.2 4.4 0
643.3 639.5 630.1 611.5 595.9 578.4 548.5 515.6 491.9 466.5
428.3 388.8 361.6 334.8 294.2 254.7 228.8 201.7 163.4 127.2
103.9 80.9 53.4 37 30.9 27.2 21.7 17.2 14.6 12.4
9.7 8.5 7.7 6.6 6.2 4.4 0
643.3 639.5 632.2 618.2 605.8 591.4 566.4 537.2 515.4 492.6
457.9 421.9 397.1 372.6 334.3 297.3 272.8 247.4 211.2 176.2
153.2 129.9 101.7 78.8 65.8 54.8 38.3 25 18.5 14.3
10 8.4 7.4 6.5 5.8 4.4 0
643.3 639.5 634.4 624.5 614.7 603.2 582.7 557.1 537.5 517.3
486 453.4 431 408.6 372.9 338.3 315.2 291.3 256.9 223
200.2 177.2 148.3 120 101.1 84 58.1 36.6 25.7 18.4
10.7 8.3 7.1 6.4 5.5 4.2 0
643.3 639.8 636.8 629.1 621.1 611.5 594 571.9 555.1 537.4
509.6 480.3 459.9 439.2 406.7 374.6 352.9 329.8 296 263.2
240.7 219.4 190.2 158.9 138.1 118.1 87.7 59.5 43 29.2
12.5 8 7.1 6.1 5.1 3.4 0
643.3 640.1 639.3 633.7 627.4 619.8 605.2 586.7 572.7 557.5
533.1 507.2 488.8 469.8 440.5 410.8 390.5 368.4 335.1 303.4
281.2 261.6 232.1 197.9 175.1 152.3 117.2 82.4 60.2 39.9
14.3 7.8 7.1 5.9 4.8 2.5 0
643.3 639.8 636.8 629.1 621.1 611.5 594 571.9 555.1 537.4
509.6 480.3 459.9 439.2 406.7 374.6 352.9 329.8 296 263.2
240.7 219.4 190.2 158.9 138.1 118.1 87.7 59.5 43 29.2
12.5 8 7.1 6.1 5.1 3.4 0
643.3 639.5 634.4 624.5 614.7 603.2 582.7 557.1 537.5 517.3
486 453.4 431 408.6 372.9 338.3 315.2 291.3 256.9 223
200.2 177.2 148.3 120 101.1 84 58.1 36.6 25.7 18.4
10.7 8.3 7.1 6.4 5.5 4.2 0
643.3 639.5 632.2 618.2 605.8 591.4 566.4 537.2 515.4 492.6
457.9 421.9 397.1 372.6 334.3 297.3 272.8 247.4 211.2 176.2
153.2 129.9 101.7 78.8 65.8 54.8 38.3 25 18.5 14.3
10 8.4 7.4 6.5 5.8 4.4 0
643.3 639.5 630.1 611.5 595.9 578.4 548.5 515.6 491.9 466.5
428.3 388.8 361.6 334.8 294.2 254.7 228.8 201.7 163.4 127.2
103.9 80.9 53.4 37 30.9 27.2 21.7 17.2 14.6 12.4
9.7 8.5 7.7 6.6 6.2 4.4 0
643.3 640.3 628.6 606 587.8 567.5 533.5 497.1 471.4 444.1
403 360.6 331.5 303 260 218.1 190.7 162.6 122.3 86.6
65.7 47.2 25.4 14.5 12.1 11.8 11.4 11 10.4 9.4
8.3 8.1 7.6 6.6 6.2 4.4 0
643.3 642 627.9 602 581.5 558.6 521.5 481.9 454.2 425.5
381.8 337 306.8 277.3 231.8 187.4 158.7 130 88.2 54.4
38.6 28.8 17.7 11.4 9.2 8.4 7.1 6.4 5.8 5.4
5.8 7.1 6.9 6.4 5.8 4.4 0
643.3 642.7 626.5 597.7 575.3 550.5 510.8 468.4 439.2 409.3
363.6 316.9 285.8 255.2 207.8 161.5 131.7 102.4 59.8 29
18 14.9 11.7 8.9 7 5.7 3.9 3 2.4 2.4
3.8 5.9 5.9 5.9 5.2 4.2 0
643.3 640.4 623 592.9 569.7 544.6 503.7 460.6 431.1 400.6
354.1 307 275.6 244.1 196.2 149.5 119.7 89.9 48.5 24
16.9 14.1 11 8.2 6.7 5.1 3.5 3 2.4 2.4
3.1 4.1 4.1 4.1 3.8 3 0
643.3 638.2 619.5 588.1 564 538.7 496.7 452.8 423 392
344.6 297.1 265.4 233.1 184.6 137.5 107.7 77.3 37.2 19
15.8 13.3 10.3 7.6 6.3 4.4 3.2 3 2.4 2.4
2.4 2.4 2.4 2.4 2.4 1.9 0
643.3 640.4 623 592.9 569.7 544.6 503.7 460.6 431.1 400.6
354.1 307 275.6 244.1 196.2 149.5 119.7 89.9 48.5 24
16.9 14.1 11 8.2 6.7 5.1 3.5 3 2.4 2.4
3.1 4.1 4.1 4.1 3.8 3 0
643.3 642.7 626.5 597.7 575.3 550.5 510.8 468.4 439.2 409.3
363.6 316.9 285.8 255.2 207.8 161.5 131.7 102.4 59.8 29
18 14.9 11.7 8.9 7 5.7 3.9 3 2.4 2.4
3.8 5.9 5.9 5.9 5.2 4.2 0
643.3 642 627.9 602 581.5 558.6 521.5 481.9 454.2 425.5
381.8 337 306.8 277.3 231.8 187.4 158.7 130 88.2 54.4
38.6 28.8 17.7 11.4 9.2 8.4 7.1 6.4 5.8 5.4
5.8 7.1 6.9 6.4 5.8 4.4 0
643.3 640.3 628.6 606 587.8 567.5 533.5 497.1 471.4 444.1
403 360.6 331.5 303 260 218.1 190.7 162.6 122.3 86.6
65.7 47.2 25.4 14.5 12.1 11.8 11.4 11 10.4 9.4
8.3 8.1 7.6 6.6 6.2 4.4 0
643.3 639.5 630.1 611.5 595.9 578.4 548.5 515.6 491.9 466.5
428.3 388.8 361.6 334.8 294.2 254.7 228.8 201.7 163.4 127.2
103.9 80.9 53.4 37 30.9 27.2 21.7 17.2 14.6 12.4
9.7 8.5 7.7 6.6 6.2 4.4 0
643.3 639.5 632.2 618.2 605.8 591.4 566.4 537.2 515.4 492.6
457.9 421.9 397.1 372.6 334.3 297.3 272.8 247.4 211.2 176.2
153.2 129.9 101.7 78.8 65.8 54.8 38.3 25 18.5 14.3
10 8.4 7.4 6.5 5.8 4.4 0
643.3 639.5 634.4 624.5 614.7 603.2 582.7 557.1 537.5 517.3
486 453.4 431 408.6 372.9 338.3 315.2 291.3 256.9 223
200.2 177.2 148.3 120 101.1 84 58.1 36.6 25.7 18.4
10.7 8.3 7.1 6.4 5.5 4.2 0
643.3 639.8 636.8 629.1 621.1 611.5 594 571.9 555.1 537.4
509.6 480.3 459.9 439.2 406.7 374.6 352.9 329.8 296 263.2
240.7 219.4 190.2 158.9 138.1 118.1 87.7 59.5 43 29.2
12.5 8 7.1 6.1 5.1 3.4 0
643.3 640.1 639.3 633.7 627.4 619.8 605.2 586.7 572.7 557.5
533.1 507.2 488.8 469.8 440.5 410.8 390.5 368.4 335.1 303.4
281.2 261.6 232.1 197.9 175.1 152.3 117.2 82.4 60.2 39.9
14.3 7.8 7.1 5.9 4.8 2.5 0
643.3 639.8 636.8 629.1 621.1 611.5 594 571.9 555.1 537.4
509.6 480.3 459.9 439.2 406.7 374.6 352.9 329.8 296 263.2
240.7 219.4 190.2 158.9 138.1 118.1 87.7 59.5 43 29.2
12.5 8 7.1 6.1 5.1 3.4 0
643.3 639.5 634.4 624.5 614.7 603.2 582.7 557.1 537.5 517.3
486 453.4 431 408.6 372.9 338.3 315.2 291.3 256.9 223
200.2 177.2 148.3 120 101.1 84 58.1 36.6 25.7 18.4
10.7 8.3 7.1 6.4 5.5 4.2 0
643.3 639.5 632.2 618.2 605.8 591.4 566.4 537.2 515.4 492.6
457.9 421.9 397.1 372.6 334.3 297.3 272.8 247.4 211.2 176.2
153.2 129.9 101.7 78.8 65.8 54.8 38.3 25 18.5 14.3
10 8.4 7.4 6.5 5.8 4.4 0
643.3 639.5 630.1 611.5 595.9 578.4 548.5 515.6 491.9 466.5
428.3 388.8 361.6 334.8 294.2 254.7 228.8 201.7 163.4 127.2
103.9 80.9 53.4 37 30.9 27.2 21.7 17.2 14.6 12.4
9.7 8.5 7.7 6.6 6.2 4.4 0
643.3 640.3 628.6 606 587.8 567.5 533.5 497.1 471.4 444.1
403 360.6 331.5 303 260 218.1 190.7 162.6 122.3 86.6
65.7 47.2 25.4 14.5 12.1 11.8 11.4 11 10.4 9.4
8.3 8.1 7.6 6.6 6.2 4.4 0
643.3 642 627.9 602 581.5 558.6 521.5 481.9 454.2 425.5
381.8 337 306.8 277.3 231.8 187.4 158.7 130 88.2 54.4
38.6 28.8 17.7 11.4 9.2 8.4 7.1 6.4 5.8 5.4
5.8 7.1 6.9 6.4 5.8 4.4 0
643.3 642.7 626.5 597.7 575.3 550.5 510.8 468.4 439.2 409.3
363.6 316.9 285.8 255.2 207.8 161.5 131.7 102.4 59.8 29
18 14.9 11.7 8.9 7 5.7 3.9 3 2.4 2.4
3.8 5.9 5.9 5.9 5.2 4.2 0
643.3 640.4 623 592.9 569.7 544.6 503.7 460.6 431.1 400.6
354.1 307 275.6 244.1 196.2 149.5 119.7 89.9 48.5 24
16.9 14.1 11 8.2 6.7 5.1 3.5 3 2.4 2.4
3.1 4.1 4.1 4.1 3.8 3 0
643.3 638.2 619.5 588.1 564 538.7 496.7 452.8 423 392
344.6 297.1 265.4 233.1 184.6 137.5 107.7 77.3 37.2 19
15.8 13.3 10.3 7.6 6.3 4.4 3.2 3 2.4 2.4
2.4 2.4 2.4 2.4 2.4 1.9 0
